Product groups
Cam levers, steel, adjustable with external thread, plastic-metal thrust washer and steel stud
K0789

Cam levers, steel, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.

Version:Handle, stud and washer trivalent blue-passivated.
Thrust washer black.
Hinge pin bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0789 Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud 152 kB

Drawings

Cam levers, steel, adjustable with external thread, plastic-metal thrust washer and steel stud

Item selection/filter

Order No.DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0789.1502205X20M518,1921,51514,52270,479,2201,24120 on request
K0789.1502205X30M518,1921,51514,52270,479,2301,24120 on request
K0789.1502205X40M518,1921,51514,52270,479,2401,24120 on request
K0789.1502205X50M518,1921,51514,52270,479,2501,24120 on request
K0789.1502206X20M618,1921,51514,52270,479,2201,24120 on request
K0789.1502206X30M618,1921,51514,52270,479,2301,24120 on request
K0789.1502206X40M618,1921,51514,52270,479,2401,24120 on request
K0789.1502206X50M618,1921,51514,52270,479,2501,24120 on request
K0789.2502208X25M827,11133,2241828,596108251,58350 on request
K0789.2502208X30M827,11133,2241828,596108301,58350 on request
K0789.2502208X40M827,11133,2241828,596108401,58350 on request
K0789.2502208X50M827,11133,2241828,596108501,58350 on request
K0789.2502210X25M1027,11133,2241828,596108251,58350 on request
K0789.2502210X30M1027,11133,2241828,596108301,58350 on request
K0789.2502210X40M1027,11133,2241828,596108401,58350 on request
K0789.2502210X50M1027,11133,2241828,596108501,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33