Product groups
Cam levers, steel with internal thread, plastic thrust washer
K2123_IG

Cam levers, steel with internal thread, plastic thrust washer

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle steel 1.0401.
Thrust washer high performance plastic, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.

Version:Handle blue passivated.
Thrust washer, black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2123_IG_Datasheet_32211_Cam_levers_steel_with_internal_thread_plastic_thrust_washer--en 187 kB

Drawings

Cam levers, steel with internal thread, plastic thrust washer

Item selection/filter

Order No.KIPP old article numberDD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2123.1502205K0788.1502205M516921,51514,722,270,479,21,24120 on request
K2123.1502206K0788.1502206M616921,51514,722,270,479,21,24120 on request
K2123.2502208K0788.2502208M8251133,32418,328,8961081,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33