Product groups
UNILOCK 5-axis basic module double clamp size 80 mm, with foot
K0961_MF

UNILOCK 5-axis basic module double clamp size 80 mm, with foot

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with hole pitch of 40/50 mm system size M12. Suitable for UNILOCK zero point clamping system with UNILOCK clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0961_MF UNILOCK 5-axis basic module double clamp size 80 mm, with foot 288 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK 5-axis basic module double clamp size 80 mm, with foot

Item selection/filter

Order No.FormForm definitionHSWHolding
force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
K0961.1212550400Awithout rotation lock125650154,96 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33