Product groups
UNILOCK 5-axis basic module system size 80 mm
K0960

UNILOCK 5-axis basic module system size 80 mm

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with a hole pitch of 40/50 mm system size M12. Suitable for UNILOCK zero point clamping system with UNILOCK clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
On request:With rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0960 UNILOCK 5-axis basic module system size 80 mm 258 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings (total overview)

UNILOCK 5-axis basic module system size 80 mm

UNILOCK 5-axis basic module system size 80 mm, foot without elongated hole

More information

Drawings

UNILOCK 5-axis basic module system size 80 mm, foot without elongated hole

Item selection/filter

Order No.Version 2Form

Form definitionHDD1SWHolding
force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
K0960.1207550400foot without elongated holeAwithout rotation lock758012650153,64 on request
K0960.1210050400foot without elongated holeAwithout rotation lock1008012650154,6 on request

UNILOCK 5-axis basic module system size 80 mm, foot with elongated hole

More information

Drawings

UNILOCK 5-axis basic module system size 80 mm, foot with elongated hole

Item selection/filter

Order No.Version 2Form

Form definitionHDD1SWHolding
force
F kN
Tightening
torque
max. Nm
weight
kg
CADAcc.PriceOrder
K0960.12125500foot with elongated holeAwithout rotation lock1258012650156,8 on request
K0960.12150500foot with elongated holeAwithout rotation lock1508012650157,8 on request
K0960.12175500foot with elongated holeAwithout rotation lock1758012650159,26 on request
K0960.16125500foot with elongated holeAwithout rotation lock1258016650156,55 on request
K0960.16150500foot with elongated holeAwithout rotation lock1508016650157,6 on request
K0960.16175500foot with elongated holeAwithout rotation lock1758016650158,45 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33