Product groups
UNILOCK 5-axis reducer adapter system size 138 mm
K1422

UNILOCK 5-axis reducer adapter system size 138 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces.
Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on clamp module.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1422 UNILOCK 5-axis reducer adapter system size 138 mm 307 kB
 Technical information for 5-axis module clamping system 138 491 kB

Drawings

UNILOCK 5-axis reducer adapter system size 138 mm

Item selection/filter

Order No.D1

D2HCADAcc.PriceOrder
K1422.0501241080258050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33