Product groups
UNILOCK 5-axis baseplate for general clamping, size 138 mm
K1420

UNILOCK 5-axis baseplate for general clamping, size 138 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK baseplates can be easily mounted on T-slot or grid plate machine tables. Due to their variable designs, these baseplates can be positioned anywhere on the machine table enabling every part of the machine table to be used.
Due to their sturdy design, these baseplates are ideal for use as a basic element for large and heavy workpieces.
On request:Other versions.Drawing reference:
1) for DIN 912 M12 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1420 UNILOCK 5-axis baseplate for general clamping, size 138 mm 249 kB
 Technical information for 5-axis module clamping system 138 491 kB

Drawings

UNILOCK 5-axis baseplate for general clamping, size 138 mm

Item selection/filter

Order No.H

CADAcc.PriceOrder
K1420.2352350502550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33