Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Carbon steel.Version:Tempered to 1100-1200 N/mm², black oxidised.Drawing reference:
1) rounded insert
2) cone insert
3) prism insert
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0826 Inserts 104 kB

Drawings (total overview)

Inserts

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K0826.01Rounded insert on request
K0826.02Cone insert on request
K0826.03Prism insert on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33