Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:black oxidised.
Threaded pin tempered
Note:Inserts K0826 can be mounted in the top to suit the application.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0825 Adjustable supports 143 kB

Drawings

Adjustable supports

Item selection/filter

Order No.

A
min.
B
max.
CDSWSW1GG1CADAcc.PriceOrder
K0825.06040401020272424M6M16X1,5 on request
K0825.06050502020272424M6M16X1,5 on request
K0825.08040401020272424M8M16X1,5 on request
K0825.08050502020272424M8M16X1,5 on request
K0825.08070704020272424M8M16X1,5 on request
K0825.10040401025403630M10M20x1,5 on request
K0825.10050502025403630M10M20x1,5 on request
K0825.10070704025403630M10M20x1,5 on request
K0825.12040401030403630M12M20x1,5 on request
K0825.12050502030403630M12M20x1,5 on request
K0825.12070704030403630M12M20x1,5 on request
K0825.121001005030504636M12M24x2 on request
K0825.1215015010030504636M12M24x2 on request
K0825.16040401030403630M16M20x1,5 on request
K0825.16050502030403630M16M20x1,5 on request
K0825.16070704030403630M16M20x1,5 on request
K0825.161001005030504636M16M24x2 on request
K0825.1615015010030504636M16M24x2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33