Product groups
Subplates, grey cast iron with pre-machined clamping faces
K0806

Subplates, grey cast iron with pre-machined clamping faces

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Subplates with pre-machined clamping faces provide a quick and economic way of producing bodies with specific grid or individual holes. The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0806 Subplates, grey cast iron with pre-machined clamping faces 290 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Subplates, grey cast iron with pre-machined clamping faces
Subplates, grey cast iron with pre-machined clamping faces

Item selection/filter

Order No.LH

D3D4L2L3L4L5L6L7L10CADAcc.PriceOrder
K0806.100404040050M16M1232030020020015055- on request
K0806.100505050050M16M12400200-25020075- on request
K0806.100636363050M16M16500400200315200100- on request
K0806.100808080050M16M16640600400400300135320 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33