Product groups
Baseplates, grey cast iron, round, with T-slots
K1532

Baseplates, grey cast iron, round, with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Round baseplates with T-slots are used for constructing modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The aligning holes are used to align the baseplate on the machine table.
Please order locating pins to locate the baseplates separately.
Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
On request:other dimensions.Drawing reference:
1) hole for DIN 912 cap screw (D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1532 Baseplates, grey cast iron, round, with T-slots 220 kB
 Technical information for positioning basic elements 1,3 MB

Drawings

Baseplates, grey cast iron, round, with T-slots

Item selection/filter

Order No.D2H

H4D4L2L6L9BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K1532.314300503005023M12150250751422 on request
K1532.314400504005023M12250350751444 on request
K1532.318500655006530M163004501001844 on request
K1532.318600656006530M164005501001844 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33