Product groups

The new KIPP OPERATING PARTS | STANDARD ELEMENTS catalogue

go back
  • The new KIPP OPERATING PARTS | STANDARD ELEMENTS catalogue

4,800 NEW ITEMS - that is the new KIPP catalogue
OPERATING PARTS | STANDARD ELEMENTS 2021

The new KIPP OPERATING PARTS | STANDARD ELEMENTS catalogue is 1,600 pages thick. When combined with CLAMPING TECHNOLOGY, that gives a complete product range of 60,000 articles. Up to 98% of all standard components are available ex-stock and so can be quickly delivered.

NEW to the catalogue:

  • The product lines FEATUREgrip – smart components and solutions that provide information, can be networked and are therefore suitable for Industry 4.0.
  • NOVOnox hygienic A product line with stainless steel products that are specifically designed for the high hygiene requirements of the food and pharmaceutical industries, medical technology and the packaging sector.
  • In addition, the catalogue also features a large number of new Thermoset products, Indexing plungers, Ball lock pins, Tubular handles and Hinges.

It is published in eight languages and is also available for download as an eCatalogue or PDF version.

Order catalogue now!

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33