Product groups

The new Clamping Technology catalogue from KIPP

go back
  • The new Clamping Technology catalogue from KIPP

200 NEW ITEMS - that is the new KIPP CLAMPING TECHNOLOGY 2021 catalogue

In the 580 page CLAMPING TECHNOLOGY catalogue, the range has been significantly expanded - not only with individual product variants, but also with completely new systems.

To the NEW ITEMS belong:

  • The 5-axis vice KIPPflexX - a vice for clamping rough parts and for centric clamping with pull-down effect − 2IN1.
  • The 5-axis module clamping system 138 for zero point clamping of large or heavy workpieces.
  • Pneumatially operated clamping elements for the partial automation of processes.
  • A chain clamp system for the secure clamping and fixating of large, round or awkwardly shaped workpieces in the machine and plant construction sectors.
  • New basic elements with T-slots and other base dimensions as well as tower variants and cube variants.

It is published in four languages and is also available for download as an eCatalogue or PDF version.

Order catalogue now!

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33