Product groups
Tubular handles, aluminium with aluminium grip legs, Form B
K0131_B

Tubular handles, aluminium with aluminium grip legs, Form B

go back

Item description/product images

DescriptionMaterial:Legs and grip aluminium profile EN AW-6060.
Connecting pins stainless steel.
Version:Legs glass-bead blasted and semi-matt black anodised.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Note:These tubular handles are characterised by robust construction and high load rating.
M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.
Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0131_B Tubular handles, aluminium with aluminium grip legs, Form B 143 kB

Drawings

Tubular handles, aluminium with aluminium grip legs, Form B

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0131.2000821Bblack anodised20035M867,52301000 on request
K0131.2000822Btitanium tone powder coated20035M867,52301000 on request
K0131.2000823Bnatural anodized20035M867,52301000 on request
K0131.3000821Bblack anodised30035M867,53301000 on request
K0131.3000822Btitanium tone powder coated30035M867,53301000 on request
K0131.3000823Bnatural anodized30035M867,53301000 on request
K0131.4000821Bblack anodised40035M867,54301000 on request
K0131.4000822Btitanium tone powder coated40035M867,54301000 on request
K0131.4000823Bnatural anodized40035M867,54301000 on request
K0131.5000821Bblack anodised50035M867,55301000 on request
K0131.5000822Btitanium tone powder coated50035M867,55301000 on request
K0131.5000823Bnatural anodized50035M867,55301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33