Product groups
Pull handles, aluminium, narrow with modified width
K0213_B

Pull handles, aluminium, narrow with modified width

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-finished, anodised black or natural tone.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0213_B Pull handles, aluminium, narrow with modified width 103 kB

Drawings

Pull handles, aluminium, narrow with modified width

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0213.09001Bblack9012M52898300 on request
K0213.09003Bnatural9012M52898300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33