Product groups
Bullseye level body plastic
K1157

Bullseye level body plastic

go back

Item description/product images

DescriptionMaterial:Polyamide.Version:Ivory coloured.
Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
With internal black contrast ring for better bubble contour.
- Protruding fill point underneath.
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1157 Bullseye level body plastic 189 kB

Drawings

Bullseye level body plastic

Item selection/filter

Order No.D1

HSensitivityCADAcc.PriceOrder
K1157.12072012720' on request
K1157.140730147,730' on request
K1157.150720157,720' on request
K1157.180930189,230' on request
K1157.2010402010,640' on request
K1157.2512302511,530' on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33