Product groups
Wheels rubber tyres on steel plate rims
K1776

Wheels rubber tyres on steel plate rims

go back

Item description/product images

DescriptionMaterial:Rim steel plate.
Tyre solid rubber.
Version:Rims trivalent passivated.
Tyres black.
Note:This special rim design is exceptionally ridged even with extreme shocks and impacts. Low rolling resistance.
Temperature resistant from -30 °C to +80 °C.
Suitable for K1761.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1776 Wheels rubber tyres on steel plate rims 327 kB

Drawings

Wheels rubber tyres on steel plate rims

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1776.08025roller bearing8012253550 on request
K1776.10030roller bearing10015304570 on request
K1776.12538roller bearing1251537,545100 on request
K1776.14038roller bearing1401537,545115 on request
K1776.16040roller bearing160204060135 on request
K1776.18050roller bearing180205060170 on request
K1776.20050roller bearing200205060205 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33