Product groups
Stainless steel pins for hinge halves
K2104

Stainless steel pins for hinge halves

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:Hinge pins for in-frame hinge halves K2102 and on-frame hinge halves K2103.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2104 Stainless steel pins for hinge halves 99,8 kB

Drawings

Stainless steel pins for hinge halves

Item selection/filter

Order No.D

D1LL1CADAcc.PriceOrder
K2104.06501610501 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33