Product groups
Crank handles stainless steel, revolving grip, square socket
K0999_IV

Crank handles stainless steel, revolving grip, square socket

go back

Item description/product images

DescriptionVersion:Bright.Note:Similar to DIN 469.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0999_IV Crank handles stainless steel, revolving grip, square socket 101 kB

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0999.4110square socketwithout transverse hole802416-82602213,4-10010 on request
K0999.4212square socketwithout transverse hole1002820-98722616-12412 on request
K0999.4314square socketwithout transverse hole1253026-118902815,8-15314 on request
K0999.4417square socketwithout transverse hole1603426-122903219,6-19017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33