- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- K0137
Knurled nuts steel and stainless steel, DIN 6303
- K0138
Knurled nuts plastic
- K1472
Knurled nuts plastic
- K1472
Knurled nuts plastic, antistatic
- K0141
Knurled screws plastic
- K1473
Knurled screws plastic
- K1473
Knurled screws plastic, antistatic
- K0139
Knurled nuts quick-acting
- K0144
Knurled nuts flat steel and stainless steel, DIN 467
- K0143
Knurled nuts high form steel and stainless steel, DIN 466
- K0140
Knurled screws high form steel and stainless steel, DIN 464
- K1163
Knurled screws low head steel and stainless steel, DIN 653
- K0142
Knurled knobs
- K0247
Knurled knobs
- K0247
Knurled knobs biopolymer
- K0247
Knurled knobs antistatic
- K0110
Knurled knobs
- K0110
Knurled knobs, plastic, metal detectable
- K0110
Knurled knobs, plastic, optically detectable
- K1099
Knurled knobs aluminium
- K1223
Knurled knobs
- K1138
Knurled knobs for hex head screws
- K0680
Knurled heads for hexagon socket screws
- K0681
Wing grips for hexagon socket screws
- K1794
Palm grips, plastic with protruding steel bush
- K1794
Palm grips, antibacterial plastic with protruding steel bush
- K1794
Palm grips, high-temperature resistant plastic with protruding steel bush
- K1794
Palm grips, plastic, visually detectable with protruding steel bush
- K1794
Palm grips, plastic, metal detectable with protruding steel bush
- K0145
Palm grips aluminium, similar to DIN 6335
- K0146
Palm grips stainless steel, similar to DIN 6335
- K0147
Palm grips grey cast iron DIN 6335
- K0682
Palm grips plastic coated grey cast iron, DIN 6335
- K0613
Palm grips soft
- K0148
Palm grips similar to DIN 6335
- K1089
Palm grips
- K1017
Palm grips similar to DIN 6335, metal parts stainless steel
- K0683
Palm grips quick-acting, grey cast iron
- K0149
Star grips aluminium, similar to DIN 6336
- K0150
Star grips stainless steel, similar to DIN 6336
- K0151
Star grips grey cast iron, DIN 6336
- K0152
Star grips similar to DIN 6336
- K1016
Star grips similar to DIN 6336 metal parts stainless steel
- K1514
Star grips, plastic with protruding steel bush
- K0153
Star grips with projecting steel bush
- K0153
Star grips, plastic, metal detectable with protruding steel bush
- K0153
Star grips, plastic, visually detectable with protruding steel bush
- K1596
Star grips, plastic with clamping force intensifier
- K1291
Star grips with extended collar
- K0155
Star grips similar to DIN 6336
- K1848
Star grips plastic DIN 6336
- K0155
Star grips biopolymer, similar to DIN 6336
- K0154
Star grips biopolymer, similar to DIN 6336
- K0155
Star grips antistatic similar to DIN 6336
- K0154
Star grips similar to DIN 6336, metal parts stainless steel
- K0154
Star grips antibacterial, similar to DIN 6336, metal parts stainless steel
- K1090
Star grips
- K0155
Star grips with safety cable similar to DIN 6336
- K0154
Star grips with safety cable similar to DIN 6336, metal parts stainless steel
- K0743
Safety cable
- K0156
Star grips quick-acting
- K1088
Star grips with extended hub
- K1811
Star grips, plastic with safety function
- K0276
Five lobe grips
- K1020
Triangular grips
- K0183
Triangular grips with high collar
- K1083
Triangular grips
- K0785
Triangular grips ergonomic
- K0980
Triangular grips 2K ergonomic
- K1019
Triangular torque grips
- K0278
Four lobe grips flat
- K1093
Four lobe grips
- K1297
Five lobe grips with internal thread
- K1298
Five lobe grips with external thread
- K0185
Five lobe grips
- K0279
Five lobe grips
- K0786
Five lobe grips ergonomic
- K1378
Five lobe grips plastic, lockable
- K0280
Clamping grips high form
- K0779
Clamping grips ergonomic
- K0281
Knurled screws
- K0255
Five lobe grips
- K0255
Five lobe grips, antibacterial, metal parts stainless steel
- K0260
Knurled knobs
- K0261
Knurled knobs, metal parts stainless steel
- K0250
Mushroom knobs internal thread
- K1286
Mushroom knobs internal thread
- K1287
Mushroom knobs external thread
- K1288
Mushroom knobs internal thread
- K1289
Mushroom knobs external thread
- K1308
Mushroom knobs internal thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1309
Mushroom knobs external thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0251
Mushroom knobs internal thread
- K0251
Mushroom knobs external thread
- K0251
Mushroom knobs biopolymer internal thread
- K0251
Mushroom knobs biopolymer external thread
- K0251
Mushroom knobs antibacterial, internal thread, metal parts stainless steel
- K0251
Mushroom knobs antibacterial, external thread, metal parts stainless steel
- K0251
Mushroom knobs antistatic internal thread
- K0251
Mushroom knobs antistatic external thread
- K0273
Wing grips internal thread, stainless steel
- K1312
Wing nuts for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1313
Wing screws for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1314
Wing nuts narrow in Hygienic DESIGN
- K0274
Wing grips
- K0274
Wing grips antimicrobial, metal parts stainless steel
- K0274
Wing grips antistatic
- K0274
Wing grips tapped through
- K0783
Wing grips
- K0608
Wing grips one-sided
- K0274
Wing grips “Miniwing”
- K0274
Wing grips "Miniwing" biopolymer
- K0274
Wing grips “Miniwing” antibacterial, metal parts stainless steel
- K0274
Wing grips “Miniwing” antistatic
- K0274
Wing grips "Miniwing", plastic, metal detectable
- K0274
Wing grips "Miniwing", plastic, optically detectable
- K0658
Wing grips “Miniwing” tapped through
- K1126
Grip nuts
- K1126
Grip screws
- K0180
T-grips
- K0181
T-grips
- K1871
T-grips, plastic
- K1203
T-grips stainless steel
- K1515
T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0157
Knobs flat
- K0650
Ball knobs stainless steel or aluminium, DIN 319
- K0158
Ball knobs thermoplastic, DIN 319 enhanced
- K0159
Ball knobs smooth DIN 319 enhanced
- K0179
Handles
- K0253
Spherical knobs
- K0253
Spherical knobs biopolymer
- K0254
Spherical knobs revolving
- K0248
Knurled knobs
- K0249
Knurled knobs with arrow
- K0277
Knurled torque knobs
- K0178
Lock grips
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
K1794_LPalm grips, antibacterial plastic with protruding steel bush,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Reinforced thermoplastic polyamide, antibacterial, slate grey RAL 7015. Steel parts, stainless steel 1.4305.Version:Steel parts bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.
The antibacterial KIPP MEDIgrip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA). The plastic used incorporates micro-silver particles with an antibacterial effect to ensure effective results throughout the entire product life cycle.
Function: Silver ions are effective in preventing harmful microorganisms from forming on the product surface, promoting a constant reduction of the existing germs on the MEDIgrip products (as tested and confirmed by an accredited testing laboratory). During cleaning cycles the risk of infection while touching these products is significantly lower.Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible). The palm grips can be tightened or loosened without tools. Suitable for manual fixing and clamping. Various thread sizes. On request:Special versions.Applications:For installation on machines, equipment, plants and in areas with increased hygienic requirements (e.g. hospitals, doctors' surgeries, rehabilitation centres and food production facilities). For use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Surface finish component | Main colour | D | D1 | D2 | H | H2 | H3 | L | CAD | Acc. | Price | Order |
---|
K1794.1225052144X10 | L | stainless steel | bright | slate grey RAL 7015 | M5 | 25 | 10 | 18 | 9 | 7 | 10 | | | on request | | K1794.1225052144X15 | L | stainless steel | bright | slate grey RAL 7015 | M5 | 25 | 10 | 18 | 9 | 7 | 15 | | | on request | | K1794.1225052144X20 | L | stainless steel | bright | slate grey RAL 7015 | M5 | 25 | 10 | 18 | 9 | 7 | 20 | | | on request | | K1794.1232062144X10 | L | stainless steel | bright | slate grey RAL 7015 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 10 | | | on request | | K1794.1232062144X15 | L | stainless steel | bright | slate grey RAL 7015 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 15 | | | on request | | K1794.1232062144X20 | L | stainless steel | bright | slate grey RAL 7015 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 20 | | | on request | | K1794.1232062144X25 | L | stainless steel | bright | slate grey RAL 7015 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 25 | | | on request | | K1794.1232062144X30 | L | stainless steel | bright | slate grey RAL 7015 | M6 | 32 | 13,5 | 22 | 12 | 9,5 | 30 | | | on request | | K1794.1240082144X15 | L | stainless steel | bright | slate grey RAL 7015 | M8 | 40 | 13,5 | 26 | 14 | 10 | 15 | | | on request | | K1794.1240082144X20 | L | stainless steel | bright | slate grey RAL 7015 | M8 | 40 | 13,5 | 26 | 14 | 10 | 20 | | | on request | | K1794.1240082144X25 | L | stainless steel | bright | slate grey RAL 7015 | M8 | 40 | 13,5 | 26 | 14 | 10 | 25 | | | on request | | K1794.1240082144X30 | L | stainless steel | bright | slate grey RAL 7015 | M8 | 40 | 13,5 | 26 | 14 | 10 | 30 | | | on request | | K1794.1240082144X40 | L | stainless steel | bright | slate grey RAL 7015 | M8 | 40 | 13,5 | 26 | 14 | 10 | 40 | | | on request | | K1794.1240082144X50 | L | stainless steel | bright | slate grey RAL 7015 | M8 | 40 | 13,5 | 26 | 14 | 10 | 50 | | | on request | | K1794.1250102144X20 | L | stainless steel | bright | slate grey RAL 7015 | M10 | 50 | 19 | 32 | 18 | 12 | 20 | | | on request | | K1794.1250102144X25 | L | stainless steel | bright | slate grey RAL 7015 | M10 | 50 | 19 | 32 | 18 | 12 | 25 | | | on request | | K1794.1250102144X30 | L | stainless steel | bright | slate grey RAL 7015 | M10 | 50 | 19 | 32 | 18 | 12 | 30 | | | on request | | K1794.1250102144X40 | L | stainless steel | bright | slate grey RAL 7015 | M10 | 50 | 19 | 32 | 18 | 12 | 40 | | | on request | | K1794.1250102144X50 | L | stainless steel | bright | slate grey RAL 7015 | M10 | 50 | 19 | 32 | 18 | 12 | 50 | | | on request | | K1794.1250102144X60 | L | stainless steel | bright | slate grey RAL 7015 | M10 | 50 | 19 | 32 | 18 | 12 | 60 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|