Product groups
Knurled knobs for hex head screws, Form A
K1138_A

Knurled knobs for hex head screws, Form A

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black or orange.Note:Suitable screws ISO 4014.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1138_A Knurled knobs for hex head screws, Form A 156 kB

Drawings

Knurled knobs for hex head screws, Form A

Item selection/filter

Order No.FormMain
colour
for
screws
D1HSWCADAcc.PriceOrder
K1138.00040AblackM4175,57 on request
K1138.00050AblackM5206,58 on request
K1138.00060AblackM625810 on request
K1138.00080AblackM8361013 on request
K1138.00100AblackM10361017 on request
K1138.01040AorangeM4175,57 on request
K1138.01050AorangeM5206,58 on request
K1138.01060AorangeM625810 on request
K1138.01080AorangeM8361013 on request
K1138.01100AorangeM10361017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33