Product groups
Tension levers internal thread, stainless steel
K0109

Tension levers internal thread, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0109 Tension levers internal thread, stainless steel 205 kB

Drawings (total overview)

Tension levers internal thread, stainless steel

Tension Levers in stainless steel with internal thread, 0 degrees

More information

Drawings

Tension Levers in stainless steel with internal thread, 0 degrees

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H4No. of
teeth
CADAcc.PriceOrder
K0109.1082M814921624251044,54,53749,522 on request
K0109.1102M1014921624251044,54,53749,522 on request
K0109.2102M10171111928321251,55,54257,524 on request
K0109.2122M12171111928321251,55,54257,524 on request
K0109.3122M1223134,523333213586476526 on request
K0109.3162M1623134,523333213586476526 on request
K0109.4162M16271343041321368,57,556,576,536 on request
K0109.4202M20271343041321368,57,556,576,536 on request

Tension levers stainless steel with internal thread, 20°

More information

Drawings

Tension levers stainless steel with internal thread, 20°

Item selection/filter

Order No.FormXTAA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0109.108120°M81488151624251044,54,53758,549,522 on request
K0109.110120°M101488151624251044,54,53758,549,522 on request
K0109.210120°M1017106151928321251,55,54268,557,524 on request
K0109.212120°M1217106151928321251,55,54268,557,524 on request
K0109.312120°M1223128,5152333321358647816526 on request
K0109.316120°M1623128,5152333321358647816526 on request
K0109.416120°M1627128,5153041321368,57,556,589,576,536 on request
K0109.420120°M2027128,5153041321368,57,556,589,576,536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33