Product groups
Flat clamp, steel for T-slot
K1540

Flat clamp, steel for T-slot

go back

Item description/product images

DescriptionMaterial:Steel body.
Clamping element and stop made from spring steel.
Version:Base element tempered.Note for ordering:The order number includes one pair, made up of a clamping element and a stop.Note:By turning the cam screw on the clamping element the workpiece is forced downwards (positive down force). The clamping element also forces the workpiece against the stop, thereby providing a flat parallel seating.
The stop side provides a reference that makes precise replications possible.
Cam hub: 1.2 mm.
Application:Suitable for clamping multiple and individual parts on fixtures and T-slot tables.Drawing reference:
1) Cam screw
2) Clamping element
3) Stop
4) Body
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1540 Flat clamp, steel for T-slot 292 kB

Drawings

Flat clamp, steel for T-slot

Item selection/filter

Order No.B

B1HH1H2LL1L2SWSlot
width
F
kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1540.10182010,57,5546251541049 on request
K1540.12182010,57,5548251541249 on request
K1540.14222010,57,5552251541449 on request
K1540.16252010,57,5548251541649 on request
K1540.18252010,57,5548251541849 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33