Product groups
Interchangeable subplates, grey cast iron, with pre-machined clamping faces
K0801

Interchangeable subplates, grey cast iron, with pre-machined...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Interchangeable subplates with pre-machine clamping faces are used double-sided, together with the tombstones. The interchangeable subplates are positioned and mounted on both sides of the tombstone. This means that clamping fixtures can be replaced efficiently. The interchangeable subplates can be machined accordingly by the customer.Drawing reference:
1) hole for DIN 912 cap screw, M16
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0801 Interchangeable subplates, grey cast iron, with pre-machined clamping faces 121 kB

Drawings

Interchangeable subplates, grey cast iron, with pre-machined clamping faces

Item selection/filter

Order No.L

HH3L2No. of
fastening
holes
CADAcc.PriceOrder
K0801.1004040400403703505 on request
K0801.1005050500404704507 on request
K0801.1006363630406005807 on request
K0801.1008080800507707507 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33