|
|
K1127Pull handles, aluminium with plastic grip legs |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip aluminium. Legs and cap PA 6. Screw and flange nut steel.Version:Grip natural colour or black anodised. Screw and flange nut electro zinc-plated.Note:- 19" - Closed design - Simple assembly - The cap is tapped on using a plastic hammerSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | A | B | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
K1127.055201 | black | 55 | 12,5 | M5 | 40 | 75,5 | 1000 | | | on request | | K1127.088201 | black | 88 | 12,5 | M5 | 40 | 108,5 | 1000 | | | on request | | K1127.100201 | black | 100 | 12,5 | M5 | 40 | 120,5 | 1000 | | | on request | | K1127.120201 | black | 120 | 12,5 | M5 | 40 | 140,5 | 1000 | | | on request | | K1127.180201 | black | 180 | 12,5 | M5 | 40 | 200,5 | 1000 | | | on request | | K1127.235201 | black | 235 | 12,5 | M5 | 40 | 255,5 | 1000 | | | on request | | K1127.055203 | natural | 55 | 12,5 | M5 | 40 | 75,5 | 1000 | | | on request | | K1127.088203 | natural | 88 | 12,5 | M5 | 40 | 108,5 | 1000 | | | on request | | K1127.100203 | natural | 100 | 12,5 | M5 | 40 | 120,5 | 1000 | | | on request | | K1127.120203 | natural | 120 | 12,5 | M5 | 40 | 140,5 | 1000 | | | on request | | K1127.180203 | natural | 180 | 12,5 | M5 | 40 | 200,5 | 1000 | | | on request | | K1127.235203 | natural | 235 | 12,5 | M5 | 40 | 255,5 | 1000 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|