Product groups

Star grips and ball lock pins with security function

go back

A grip on security - Kipp integrates security features into star grips and ball lock pins

We have expanded our portfolio with new star grips and ball lock pins with security features. The user benefits from an integrated locking mechanism that prevents unintentional release of the grips and pins, thus improving the security and functionality for a wide range of applications. The possible applications are diverse and range from machine construction, the construction industry and logistics to sports and rehabilitation equipment.

The key facts at a glance:

  • Ergonomic design: With these new star grips, we support the user in terms of precision and productivity. The ergonomic design is based on DIN 6336 and ensures pleasant handling and comfortable operation.

  • High quality materials: Thanks to the use of hard-wearing and durable materials, the star grips are ideally suited to the high demands of industrial environments and deliver reliable long-term performance.

  • High flexibility: In order to meet the individual requirements of a wide range of applications, we provide the star grips in various sizes with either female or male threads M4 to M10 in the colours red or black.

  • Three versions of ball lock pins: The lockable ball lock pins are available with a stainless steel grip, plastic grip or plastic T-grip. They can only be unlocked using a key.

The products are among our highlights at the Motek in Stuttgart this year. Visit us at the trade show from the 10th – 13th October 2023 in Hall 3, Booth 3520.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33