Product groups
Magnets raw AlNiCo, bar type
K1407

Magnets raw AlNiCo, bar type

go back

Item description/product images

DescriptionMaterial:AlNiCo (aluminium, nickel, cobalt).Version:Bright.Note:Unshielded system.Temperature range:max. 450°C.Assembly:The magnets can be mounted by press-fit or gluing.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1407 Magnets raw AlNiCo, bar type 98,4 kB

Drawings

Magnets raw AlNiCo, bar type

Item selection/filter

Order No.D

LMagnetic
force
N
CADAcc.PriceOrder
K1407.03103 +0/-0,210 ±0,11,1 on request
K1407.03123 +0/-0,212 ±0,11,3 on request
K1407.04164 +0/-0,216 ±0,11,9 on request
K1407.04204 +0/-0,220 ±0,12 on request
K1407.05205 +0/-0,220 ±0,12,3 on request
K1407.06156 +0/-0,215 ±0,12,8 on request
K1407.06246 +0/-0,224 ±0,12,8 on request
K1407.06306 +0/-0,230 ±0,12,8 on request
K1407.08258 +0/-0,225 ±0,13,8 on request
K1407.102010 +0/-0,220 ±0,15 on request
K1407.104010 +0/-0,240 ±0,17 on request
K1407.124012 +0/-0,240 ±0,18 on request
K1407.153015 +0/-0,230 ±0,210 on request
K1407.156015 +0/-0,260 ±0,211 on request
K1407.348034 +0/-0,280 ±0,261 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
New Zealand
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33