Product groups
Magnets deep pot AlNiCo with fitting tolerance
K0545

Magnets deep pot AlNiCo with fitting tolerance

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Housing bright.Note:Shielded system. Diameter “D” ground to a h6 tolerance. Fastening possibilities by press-in, shrink-fit or gluing.
Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0545 Magnets deep pot AlNiCo with fitting tolerance 176 kB
 Technical data for holding magnets (gripper magnets) 132 kB

Drawings

Magnets deep pot AlNiCo with fitting tolerance

Item selection/filter

Order No.

DHH1Magnetic
force
N
CADAcc.PriceOrder
K0545.0161021,5 on request
K0545.0281233,5 on request
K0545.03101667 on request
K0545.041318710 on request
K0545.051620518 on request
K0545.062025642 on request
K0545.072530596 on request
K0545.0832353180 on request
K0545.0940455240 on request
K0545.1050502420 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
New Zealand
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33