Product groups
Fixed jaws DS for multi-clamping system
K1751

Fixed jaws DS for multi-clamping system

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:There are three different fixed jaw versions to choose from:
- Smooth version Form A for pre-machined workpieces.
- Serrated version Form B for raw parts.
- Offset jaws Form C for clamping with a small clamping edge.
The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Application:The DS fixed jaws are positioned on the clamping rails according to the clamping situation.
When the fastening screw is tightened, the toothing allows a form-fit connection to be created.
Fixed jaws with two fastening screws are to be preferred where higher machining forces are to be applied.
Advantages:The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.Supplied withDS fixed jaw.
Fastening screw.
Slot key.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1751 Fixed jaws DS for multi-clamping system 335 kB

Drawings (total overview)

Fixed jaws DS for multi-clamping system

Fixed jaws DS for multi-clamping system, Form A, jaw plates smooth

More information

Drawings

Fixed jaws DS for multi-clamping system, Form A, jaw plates smooth

Item selection/filter

Order No.suitable for
system width
FormLB

L2L3HB1H1D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1751.050440150A44502418253012,5M5M6M10x305 on request

Fixed jaws DS for multi-clamping system, Form B, jaw plates serrated

More information

Drawings

Fixed jaws DS for multi-clamping system, Form B, jaw plates serrated

Item selection/filter

Order No.suitable for
system width
FormLB

L2L3HB1H1D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1751.050440250B44502418253012,5M5M6M10x305 on request

Fixed jaws DS for multi-clamping system, Form C, jaw plates offset

More information

Drawings

Fixed jaws DS for multi-clamping system, Form C, jaw plates offset

Item selection/filter

Order No.suitable for
system width
FormLB

HL1L2L3B1H1H2D
Internal
thread
D1
internal
thread
D3BN=Slot widthCADAcc.PriceOrder
K1751.050442350C445025224183012,52M5M6M10x305 on request
K1751.050445350C445025224183012,55M5M6M10x305 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33