Product groups
Attachment jaws machinable for fixed jaws DS and ES
K1753

Attachment jaws machinable for fixed jaws DS and ES

go back

Item description/product images

DescriptionMaterial:Tool steel.Version:tempered (HRC32).Note:Attachment jaws are used to incorporate customer-specific workpiece contours.Application:The attachment jaws are screwed onto the ES and DS fixed stops.Advantages:Machined attachment jaws can be re-used for later series productions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1753 Attachment jaws machinable for fixed jaws DS and ES 267 kB

Drawings

Attachment jaws machinable for fixed jaws DS and ES

Item selection/filter

Order No.suitable for
system width
LB

HB1B2D1
for screw to
DIN 912
CADAcc.PriceOrder
K1753.0501750175025305M5 on request
K1753.0502750278025305M5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33