Product groups
Cup holder plasticfor aluminium profiles, closed or open
K1632

Cup holder plastic for aluminium profiles, closed or open

go back

Item description/product images

DescriptionMaterial:Cup holders PA, fibreglass reinforced.Note:The cup holders are fastened to the aluminium profile (type I and type B) using an M5 countersunk screw (K0708) and a slot key (K1026 or K1023).Supplied with1x cup holder.
1x mounting.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1632 Cup holder plasticfor aluminium profiles, closed or open 209 kB

Drawings

Cup holder plasticfor aluminium profiles, closed or open

Item selection/filter

Order No.Version 1B

B1B2B3DD1D2D3HH1H2LL1L2CADAcc.PriceOrder
K1632.00open331725,52310093715,511811270106599,3 on request
K1632.10closed331725,52310093-5,511811270106599,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33