- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- K1566
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
- K1567
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg
- K1568
Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
- K2089
Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg
- K2090
Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg
- K1569
Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg
- K1571
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1572
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1573
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1574
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1575
Telescopic slides, steel for side mounting, full extension, load capacity up to 40 kg
- K1577
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K1710
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K1578
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1579
Telescopic slides, steel for surface mounting, over-extension, load capacity up to 60 kg
- K1711
Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
- K1712
Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg
- K1713
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K1714
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
- K1715
Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
- K1580
Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
- K2092
Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg
- K1716
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg
- K2093
Mounting bracket, steel, for telescopic slides
- K2094
Mounting bracket, steel, for telescopic slides
- K2095
Mounting bracket, steel, for telescopic slides
- K1717
Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg
- K1718
Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg
- K1719
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1720
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1721
Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
- K2018
Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg
- K2073
Telescopic slides, steel compact, full extension, load capacity up to 420 kg
- K2074
Telescopic slides, steel compact, full extension, load capacity up to 480 kg
- K2019
Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg
- K2020
Telescopic slides, steel partial extension, load capacity up to 741 kg
- K2021
Telescopic slides, steel S-form, full extension, load capacity up to 459 kg
- K2022
Linear ball bearing with internal race, steel, load capacity up to 3,959 kg
- K2087
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2088
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2091
Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg
- K2096
Mounting bracket, stainless steel, for telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1710Telescopic slides, steel for side mounting, partial extension,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Slides steel. Ball cages steel. Balls, steel.Version:Slides electro zinc-plated. Ball cages steel. Balls hardened.Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.Temperature range:-20°C to +110°C.Advantages:Suitable for flat mounting Light running Precise guidance for high lateral stabilitySpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Assembly | Product type | Loading per pair kg | Packaging type | CAD | Acc. | Price | Order |
---|
K1710.0305 | side mounting | standard | 50 | 1 piece = 1 pair | | | on request | | K1710.0356 | side mounting | standard | 50 | 1 piece = 1 pair | | | on request | | K1710.0406 | side mounting | standard | 45 | 1 piece = 1 pair | | | on request | | K1710.0457 | side mounting | standard | 45 | 1 piece = 1 pair | | | on request | | K1710.0508 | side mounting | standard | 40 | 1 piece = 1 pair | | | on request | | K1710.0559 | side mounting | standard | 40 | 1 piece = 1 pair | | | on request | | K1710.0610 | side mounting | standard | 35 | 1 piece = 1 pair | | | on request | | K1710.0660 | side mounting | standard | 30 | 1 piece = 1 pair | | | on request | | K1710.0711 | side mounting | standard | 30 | 1 piece = 1 pair | | | on request | |
Order No. | A | A1 | A2 | A3 | A4 | A5 | A6 | A7 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
K1710.0305 | 15,9 | - | 149,2 | 260,3 | 273 | - | 152,4 | 254 | 9,5 | 35,3 | 227 | 305 | | | on request | | K1710.0356 | 15,9 | - | 200 | 311,1 | 323,8 | - | 203,2 | 304,8 | 9,5 | 35,3 | 277 | 356 | | | on request | | K1710.0406 | 15,9 | - | 250,8 | 361,9 | 374,6 | - | 254 | 355,6 | 9,5 | 35,3 | 302 | 406 | | | on request | | K1710.0457 | 15,9 | 212,7 | 301,6 | 412,7 | 425,4 | 203,2 | 304,8 | 406,4 | 9,5 | 35,3 | 328 | 457 | | | on request | | K1710.0508 | 15,9 | 238,1 | 352,4 | 463,5 | 476,2 | 228,6 | 355,6 | 457,2 | 9,5 | 35,3 | 379 | 508 | | | on request | | K1710.0559 | 15,9 | 263,5 | 403,2 | 514,3 | 527 | 254 | 406,4 | 508 | 9,5 | 35,3 | 405 | 559 | | | on request | | K1710.0610 | 15,9 | 288,9 | 454 | 565,1 | 577,8 | 279,4 | 457,2 | 558,8 | 9,5 | 35,3 | 429 | 610 | | | on request | | K1710.0660 | 15,9 | 314,3 | 504,8 | 615,9 | 628,6 | 304,8 | 508 | 609,6 | 9,5 | 35,3 | 481 | 660 | | | on request | | K1710.0711 | 15,9 | 339,7 | 555,6 | 666,8 | 679,4 | 330,2 | 558,8 | 660,4 | 9,5 | 35,3 | 506 | 711 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|