Product groups
Support elements, hydraulic, screw-on single-acting with spring return
K1854

Support elements, hydraulic, screw-on single-acting with spring...

go back

Item description/product images

DescriptionProduct description:Support elements are used during machining to prevent vibrations and deflections on the workpiece. The screw-on support elements can be mounted horizontally or vertically. The two mounting options enable space-saving positioning in the clamping fixtures.
Hydraulic locking can be used in combination or separately with hydraulic clamping.
Material:Housing and piston steel.Version:Housing black oxidised.
Piston hardened.
Note:Form A, engaged by hydraulics:
Clamping bolt retracted in initial position. Pin hydraulically extended and engaged by spring force.
Form B, engaged by spring force:
Clamping pin extended in initial position. Engaged by spring force

Permitted loading forces must be taken into account.

Follow safety instructions.
Type of operation:Drilled channels.Technical data:- Max. operating pressure: 500 bar.
- Permitted loading at 500 bar: 9 kN.
- Min. oil pressure: 100 bar.
- Max. tightening torque: 60 Nm.
Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Always engaged by spring force.
- Low mounting dimensions.
- Horizontal/vertical mounting possible.
- Separate/combined locking and clamping process
- Installed Kantseal washer
Supplied with1 Kantseal square washer supplied.Drawing reference:
1) Mounting contour
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1854 Support elements, hydraulic, screw-on single-acting with spring return 463 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings (total overview)

Support elements, hydraulic, screw-on single-acting with spring return
Support elements, hydraulic, screw-on single-acting with spring return

Support elements, hydraulic, screw-on, Form A, docking via hydraulics

More information

Drawings

Support elements, hydraulic, screw-on, Form A, docking via hydraulics
Support elements, hydraulic, screw-on, Form A, docking via hydraulics

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GHH1H2H3H4H5SWSW1SW2Spring force
min.
(N)
Spring force
F approx.
(N)
Flow rate
max.
(cm³/s)
CADAcc.PriceOrder
K1854.160823061A168drilled channels28,2M30x1,572,555,59,510610241317102325 on request

Support elements, hydraulic, screw-on, Form B, docking via spring

More information

Drawings

Support elements, hydraulic, screw-on, Form B, docking via spring
Support elements, hydraulic, screw-on, Form B, docking via spring

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GHH1H2H3H4H5SWSW1SW2Spring force
min.
(N)
Spring force
F approx.
(N)
CADAcc.PriceOrder
K1854.160823062B168drilled channels28,2M30x1,580,555,59,510610241317813 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33