Product groups
Ball transfer units heavy duty
K1323

Ball transfer units heavy duty

go back

Item description/product images

DescriptionMaterial:

Balls stainless steel 1.4021.
Housing stainless steel 1.4301.

Version:Bright.Note:Solid steel ball transfer units are designed for long life by impact loading.
The unit includes dust seals and self-cleaning apertures.
All units are supplied with solid steel housings and hardened surfaces.
Drawing reference:
1) load ball
2) bearing balls
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1323 Ball transfer units heavy duty 214 kB
 TH_021_BallTransferUnits_EN 251 kB

Drawings

Ball transfer units heavy duty

Item selection/filter

Order No.DKD1D

HH1H2Load
rating C
(N)
CADAcc.PriceOrder
K1323.32222,24536±0,08030,59,8±0,231200 on request
K1323.330305545±0,08036,813,8±0,23,42000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33