- Screws, nuts and washers
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- K1882
Metal bellows couplings with clamp hubs
- K1883
Metal bellows couplings with clamp hubs, stainless steel
- K1884
Metal bellows couplings, short type with clamp hubs
- K1885
Metal bellows couplings, short type, for high torques with clamp hubs
- K1886
Metal bellows couplings with removeable clamp hubs
- K1887
Metal bellows couplings, short type with removeable clamp hubs
- K1878
Metal bellows couplings, mini with grub screw
- K1879
Metal bellows couplings, mini with clamp hubs
- K1880
Metal bellows couplings, mini with clamp hubs, stainless steel
- K1881
Metal bellows couplings, mini with removeable clamp hubs
- K1888
Elastomer dog couplings with clamping taper
- K1889
Elastomer dog couplings with clamp hubs
- K1890
Elastomer dog couplings with clamp hubs, stainless steel
- K1891
Elastomer dog couplings, short type with clamp hubs
- K1892
Elastomer dog couplings with removable clamp hubs
- K1893
Elastomer dog couplings, short type with removeable clamp hubs
- K1894
Elastomer dog couplings with grub screw
- K1895
Elastomer dog couplings with grub screw, stainless steel
- K1896
Spiders, play-free for elastomer dog couplings
- K2064
Rigid couplings one-piece
- K2065
Rigid couplings two-piece
- K2037
Beam couplings aluminium with clamping hubs
- K2038
Beam couplings stainless steel with clamping hubs
- K2039
Beam couplings aluminium with detachable clamp hubs
- K2040
Beam couplings stainless steel with detachable clamp hubs
- Seals
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
K2038Beam couplings stainless steel with clamping hubs |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4305. Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With clamp hub for shaft fastening.
These stainless steel beam couplings are particularly suitable for the foodstuff and pharmaceutical industries.Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone. DIN 6885 keyway.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | D1 (H7) | D2 (H7) | D1/D2 min. | D1/D2 max. | D4 | L | L1 | L2 | Nom. torque Nm
| Moment of inertia (gm²) | Torsional stiffness (10³ Nm/rad) | CAD | Acc. | Price | Order |
---|
K2038.0300400810 | 30 | 8 | 10 | 6 | 14 | 30 | 40 | 11 | 5,5 | 25 | 0,01920 | 2,530 | | | on request | | K2038.0160230505 | 16 | 5 | 5 | 3 | 6 | 16 | 23 | 7 | 3,5 | 6 | 0,00080 | 0,513 | | | on request | | K2038.0180160606 | 18 | 6 | 6 | 3 | 6 | 18 | 16,6 | 5 | 2,5 | 6 | 0,00099 | 0,752 | | | on request | | K2038.0200280606 | 20 | 6 | 6 | 3 | 8 | 20 | 28 | 8 | 4 | 12 | 0,00288 | 1,189 | | | on request | | K2038.0200280808 | 20 | 8 | 8 | 3 | 8 | 20 | 28 | 8 | 4 | 12 | 0,00288 | 1,189 | | | on request | | K2038.0220200608 | 22 | 6 | 8 | 3 | 10 | 22 | 20 | 5,5 | 2,75 | 6 | 0,00260 | 1,372 | | | on request | | K2038.0250280810 | 25 | 8 | 10 | 6 | 12 | 25 | 28 | 8 | 4 | 16 | 0,00648 | 1,558 | | | on request | | K2038.0250280808 | 25 | 8 | 8 | 6 | 12 | 25 | 28 | 8 | 4 | 16 | 0,00648 | 1,558 | | | on request | | K2038.0400481616 | 40 | 16 | 16 | 6 | 19 | 40 | 48 | 11 | 5,5 | 36 | 0,07580 | 11,008 | | | on request | | K2038.0500651616 | 50 | 16 | 16 | 10 | 26 | 50 | 65 | 19 | 9,5 | 73 | 0,24600 | 20,995 | | | on request | | K2038.0500651919 | 50 | 19 | 19 | 10 | 26 | 50 | 65 | 19 | 9,5 | 73 | 0,24600 | 20,995 | | | on request | | K2038.0500652020 | 50 | 20 | 20 | 10 | 26 | 50 | 65 | 19 | 9,5 | 73 | 0,24600 | 20,995 | | | on request | | K2038.0500651515 | 50 | 15 | 15 | 10 | 26 | 50 | 65 | 19 | 9,5 | 73 | 0,24600 | 20,995 | | | on request | | K2038.0160230606 | 16 | 6 | 6 | 3 | 6 | 16 | 23 | 7 | 3,5 | 6 | 0,00080 | 0,513 | | | on request | | K2038.0250280606 | 25 | 6 | 6 | 6 | 12 | 25 | 28 | 8 | 4 | 16 | 0,00648 | 1,558 | | | on request | | K2038.0180160506 | 18 | 5 | 6 | 3 | 6 | 18 | 16,6 | 5 | 2,5 | 6 | 0,00099 | 0,752 | | | on request | | K2038.0250280608 | 25 | 6 | 8 | 6 | 12 | 25 | 28 | 8 | 4 | 16 | 0,00648 | 1,558 | | | on request | | K2038.0220200808 | 22 | 8 | 8 | 3 | 10 | 22 | 20 | 5,5 | 2,75 | 6 | 0,00260 | 1,372 | | | on request | | K2038.0400481515 | 40 | 15 | 15 | 6 | 19 | 40 | 48 | 11 | 5,5 | 36 | 0,07580 | 11,008 | | | on request | | K2038.0250280610 | 25 | 6 | 10 | 6 | 12 | 25 | 28 | 8 | 4 | 16 | 0,00648 | 1,558 | | | on request | | K2038.0200280608 | 20 | 6 | 8 | 3 | 8 | 20 | 28 | 8 | 4 | 12 | 0,00288 | 1,189 | | | on request | | K2038.0160230506 | 16 | 5 | 6 | 3 | 6 | 16 | 23 | 7 | 3,5 | 6 | 0,00080 | 0,513 | | | on request | | K2038.0300401010 | 30 | 10 | 10 | 6 | 14 | 30 | 40 | 11 | 5,5 | 25 | 0,01920 | 2,530 | | | on request | | K2038.0400481010 | 40 | 10 | 10 | 6 | 19 | 40 | 48 | 11 | 5,5 | 36 | 0,07580 | 11,008 | | | on request | | K2038.0400481012 | 40 | 10 | 12 | 6 | 19 | 40 | 48 | 11 | 5,5 | 36 | 0,07580 | 11,008 | | | on request | | K2038.0300400808 | 30 | 8 | 8 | 6 | 14 | 30 | 40 | 11 | 5,5 | 25 | 0,01920 | 2,530 | | | on request | | K2038.0250281010 | 25 | 10 | 10 | 6 | 12 | 25 | 28 | 8 | 4 | 16 | 0,00648 | 1,558 | | | on request | | K2038.0160230303 | 16 | 3 | 3 | 3 | 6 | 16 | 23 | 7 | 3,5 | 6 | 0,00080 | 0,513 | | | on request | | K2038.0180160303 | 18 | 3 | 3 | 3 | 6 | 18 | 16,6 | 5 | 2,5 | 6 | 0,00099 | 0,752 | | | on request | | K2038.0180160505 | 18 | 5 | 5 | 3 | 6 | 18 | 16,6 | 5 | 2,5 | 6 | 0,00099 | 0,752 | | | on request | | K2038.0200280303 | 20 | 3 | 3 | 3 | 8 | 20 | 28 | 8 | 4 | 12 | 0,00288 | 1,189 | | | on request | | K2038.0200280505 | 20 | 5 | 5 | 3 | 8 | 20 | 28 | 8 | 4 | 12 | 0,00288 | 1,189 | | | on request | | K2038.0200280506 | 20 | 5 | 6 | 3 | 8 | 20 | 28 | 8 | 4 | 12 | 0,00288 | 1,189 | | | on request | | K2038.0200280508 | 20 | 5 | 8 | 3 | 8 | 20 | 28 | 8 | 4 | 12 | 0,00288 | 1,189 | | | on request | | K2038.0220200303 | 22 | 3 | 3 | 3 | 10 | 22 | 20 | 5,5 | 2,75 | 6 | 0,00260 | 1,372 | | | on request | | K2038.0220200505 | 22 | 5 | 5 | 3 | 10 | 22 | 20 | 5,5 | 2,75 | 6 | 0,00260 | 1,372 | | | on request | | K2038.0220200506 | 22 | 5 | 6 | 3 | 10 | 22 | 20 | 5,5 | 2,75 | 6 | 0,00260 | 1,372 | | | on request | | K2038.0220200508 | 22 | 5 | 8 | 3 | 10 | 22 | 20 | 5,5 | 2,75 | 6 | 0,00260 | 1,372 | | | on request | | K2038.0220200606 | 22 | 6 | 6 | 3 | 10 | 22 | 20 | 5,5 | 2,75 | 6 | 0,00260 | 1,372 | | | on request | | K2038.0300400606 | 30 | 6 | 6 | 6 | 14 | 30 | 40 | 11 | 5,5 | 25 | 0,01920 | 2,530 | | | on request | | K2038.0300400608 | 30 | 6 | 8 | 6 | 14 | 30 | 40 | 11 | 5,5 | 25 | 0,01920 | 2,530 | | | on request | | K2038.0300400610 | 30 | 6 | 10 | 6 | 14 | 30 | 40 | 11 | 5,5 | 25 | 0,01920 | 2,530 | | | on request | | K2038.0400480606 | 40 | 6 | 6 | 6 | 19 | 40 | 48 | 11 | 5,5 | 36 | 0,07580 | 11,008 | | | on request | | K2038.0400481212 | 40 | 12 | 12 | 6 | 19 | 40 | 48 | 11 | 5,5 | 36 | 0,07580 | 11,008 | | | on request | | K2038.0500651010 | 50 | 10 | 10 | 10 | 26 | 50 | 65 | 19 | 9,5 | 73 | 0,24600 | 20,995 | | | on request | | K2038.0600801010 | 60 | 10 | 10 | 10 | 30 | 60 | 80 | 25 | 12,5 | 110 | 0,64800 | 37,165 | | | on request | | K2038.0600801616 | 60 | 16 | 16 | 10 | 30 | 60 | 80 | 25 | 12,5 | 110 | 0,64800 | 37,165 | | | on request | | K2038.0600802020 | 60 | 20 | 20 | 10 | 30 | 60 | 80 | 25 | 12,5 | 110 | 0,64800 | 37,165 | | | on request | | K2038.0600802424 | 60 | 24 | 24 | 10 | 30 | 60 | 80 | 25 | 12,5 | 110 | 0,64800 | 37,165 | | | on request | | K2038.0700951515 | 70 | 15 | 15 | 15 | 35 | 70 | 95 | 25 | 12,5 | 190 | 1,39200 | 196,024 | | | on request | | K2038.0700952020 | 70 | 20 | 20 | 15 | 35 | 70 | 95 | 25 | 12,5 | 190 | 1,39200 | 196,024 | | | on request | | K2038.0700953232 | 70 | 32 | 32 | 15 | 35 | 70 | 95 | 25 | 12,5 | 190 | 1,39200 | 196,024 | | | on request | |
Order No. | max. rpm | max. angular offset (°) | max. shaft offset axial (mm) | max. shaft offset radial (mm) | C (ISO 4029) | Tightening torque of screws Nm | CAD | Acc. | Price | Order |
---|
K2038.0300400810 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | on request | | K2038.0160230505 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0180160606 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0200280606 | 9500 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0200280808 | 9500 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0220200608 | 9500 | 1 | 1 | 0,15 | M2,5 | 1 | | | on request | | K2038.0250280810 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0250280808 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0400481616 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | on request | | K2038.0500651616 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | on request | | K2038.0500651919 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | on request | | K2038.0500652020 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | on request | | K2038.0500651515 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | on request | | K2038.0160230606 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0250280606 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0180160506 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0250280608 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0220200808 | 9500 | 1 | 1 | 0,15 | M2,5 | 1 | | | on request | | K2038.0400481515 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | on request | | K2038.0250280610 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0200280608 | 9500 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0160230506 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0300401010 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | on request | | K2038.0400481010 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | on request | | K2038.0400481012 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | on request | | K2038.0300400808 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | on request | | K2038.0250281010 | 8000 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0160230303 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0180160303 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0180160505 | 10000 | 2 | 0,5 | 0,15 | M2,5 | 1 | | | on request | | K2038.0200280303 | 9500 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0200280505 | 9500 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0200280506 | 9500 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0200280508 | 9500 | 1 | 1 | 0,1 | M3 | 1,5 | | | on request | | K2038.0220200303 | 9500 | 1 | 1 | 0,15 | M2,5 | 1 | | | on request | | K2038.0220200505 | 9500 | 1 | 1 | 0,15 | M2,5 | 1 | | | on request | | K2038.0220200506 | 9500 | 1 | 1 | 0,15 | M2,5 | 1 | | | on request | | K2038.0220200508 | 9500 | 1 | 1 | 0,15 | M2,5 | 1 | | | on request | | K2038.0220200606 | 9500 | 1 | 1 | 0,15 | M2,5 | 1 | | | on request | | K2038.0300400606 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | on request | | K2038.0300400608 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | on request | | K2038.0300400610 | 6000 | 1 | 0,85 | 0,1 | M4 | 3,4 | | | on request | | K2038.0400480606 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | on request | | K2038.0400481212 | 5000 | 1 | 0,85 | 0,15 | M5 | 7 | | | on request | | K2038.0500651010 | 5000 | 1,5 | 0,7 | 0,15 | M6 | 14 | | | on request | | K2038.0600801010 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | on request | | K2038.0600801616 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | on request | | K2038.0600802020 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | on request | | K2038.0600802424 | 4500 | 1,5 | 0,7 | 0,15 | M8 | 27 | | | on request | | K2038.0700951515 | 4000 | 1 | 0,33 | 0,1 | M8 | 27 | | | on request | | K2038.0700952020 | 4000 | 1 | 0,33 | 0,1 | M8 | 27 | | | on request | | K2038.0700953232 | 4000 | 1 | 0,33 | 0,1 | M8 | 27 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|