- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints with snap-in pin DIN 71752
- K1139
Snap-in pins for clevis joints DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K2144
Pin with head ISO 2341 Form B
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2084Rod ends with plain bearing internal thread, narrow head, DIN... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing size (D) 6-12 turned steel. From size (D) 17 forged steel. Ball joint ball bearing steel, hardened, ground, polished and hard chromed. Bearing shell ball bearing steel with PTFE weave glued in.Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | Main material | A | B | B1 | D | D1 | D2 | D3 | H | H1 | K | L | L1 | α | SW | Dynamic base loads kN | Static base loads kN | CAD | Acc. | Price | Order |
---|
K2084.06 | RH thread | steel | 30 | 21 | 5 | 6 | M6x1,0 | 10 | 13 | 6 | 4,4 | 10 | 11 | 40,5 | 13 | 11 | 3,6 | 8,15 | | | on request | | K2084.08 | RH thread | steel | 36 | 24 | 5 | 8 | M8x1,25 | 12,5 | 16 | 8 | 6 | 13 | 15 | 48 | 15 | 14 | 5,85 | 12,9 | | | on request | | K2084.10 | RH thread | steel | 43 | 29 | 6,5 | 10 | M10x1,5 | 15 | 19 | 9 | 7 | 16 | 20 | 57,5 | 12 | 17 | 8,65 | 17,6 | | | on request | | K2084.10125 | RH thread | steel | 43 | 29 | 6,5 | 10 | M10x1,25 | 15 | 19 | 9 | 7 | 16 | 20 | 57,5 | 12 | 17 | 8,65 | 17,6 | | | on request | | K2084.12 | RH thread | steel | 50 | 34 | 6,5 | 12 | M12x1,75 | 17,5 | 22 | 10 | 8 | 18 | 23 | 67 | 11 | 19 | 11,4 | 24,5 | | | on request | | K2084.12125 | RH thread | steel | 50 | 34 | 6,5 | 12 | M12x1,25 | 17,5 | 22 | 10 | 8 | 18 | 23 | 67 | 11 | 19 | 11,4 | 24,5 | | | on request | | K2084.17 | RH thread | high carbon steel | 67 | 46 | 10 | 17 | M16x2,0 | 24 | 30 | 14 | 14 | 25 | 34 | 90 | 10 | 27 | 22,4 | 45 | | | on request | | K2084.20 | RH thread | high carbon steel | 77 | 53 | 10 | 20 | M20x1,5 | 27,5 | 35 | 16 | 16 | 29 | 40 | 103,5 | 9 | 32 | 31,5 | 60 | | | on request | | K2084.25 | RH thread | high carbon steel | 94 | 64 | 12 | 25 | M24x2,0 | 33,5 | 42 | 20 | 20 | 35,5 | 48 | 126 | 7 | 36 | 51 | 83 | | | on request | | K2084.30 | RH thread | high carbon steel | 110 | 73 | 15 | 30 | M30x2,0 | 40 | 50 | 22 | 22 | 40,7 | 56 | 146,5 | 6 | 41 | 66,5 | 110 | | | on request | | K2084.061 | LH thread | steel | 30 | 21 | 5 | 6 | M6x1,0 | 10 | 13 | 6 | 4,4 | 10 | 11 | 40,5 | 13 | 11 | 3,6 | 8,15 | | | on request | | K2084.081 | LH thread | steel | 36 | 24 | 5 | 8 | M8x1,25 | 12,5 | 16 | 8 | 6 | 13 | 15 | 48 | 15 | 14 | 5,85 | 12,9 | | | on request | | K2084.101 | LH thread | steel | 43 | 29 | 6,5 | 10 | M10x1,5 | 15 | 19 | 9 | 7 | 16 | 20 | 57,5 | 12 | 17 | 8,65 | 17,6 | | | on request | | K2084.101251 | LH thread | steel | 43 | 29 | 6,5 | 10 | M10x1,25 | 15 | 19 | 9 | 7 | 16 | 20 | 57,5 | 12 | 17 | 8,65 | 17,6 | | | on request | | K2084.121 | LH thread | steel | 50 | 34 | 6,5 | 12 | M12x1,75 | 17,5 | 22 | 10 | 8 | 18 | 23 | 67 | 11 | 19 | 11,4 | 24,5 | | | on request | | K2084.121251 | LH thread | steel | 50 | 34 | 6,5 | 12 | M12x1,25 | 17,5 | 22 | 10 | 8 | 18 | 23 | 67 | 11 | 19 | 11,4 | 24,5 | | | on request | | K2084.171 | LH thread | high carbon steel | 67 | 46 | 10 | 17 | M16x2,0 | 24 | 30 | 14 | 14 | 25 | 34 | 90 | 10 | 27 | 22,4 | 45 | | | on request | | K2084.201 | LH thread | high carbon steel | 77 | 53 | 10 | 20 | M20x1,5 | 27,5 | 35 | 16 | 16 | 29 | 40 | 103,5 | 9 | 32 | 31,5 | 60 | | | on request | | K2084.251 | LH thread | high carbon steel | 94 | 64 | 12 | 25 | M24x2,0 | 33,5 | 42 | 20 | 20 | 35,5 | 48 | 126 | 7 | 36 | 51 | 83 | | | on request | | K2084.301 | LH thread | high carbon steel | 110 | 73 | 15 | 30 | M30x2,0 | 40 | 50 | 22 | 22 | 40,7 | 56 | 146,5 | 6 | 41 | 66,5 | 110 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|