- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty, automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel, automation compatible
- K2158
Swing clamps, heavy duty, extended clamping travel, with collar automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K1870Rotary lever clamps, pneumatic double-acting |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Rotary lever clamps are highly suited for use in cramped conditions. Due to the compactness of the rotary lever clamps, they can be used in a variety of ways in clamping fixtures with little use of space and thus often enable flexible solutions.Material:Housing aluminium. Piston steel.Version:Piston hardened.Note:By the rotary lever clamps, the clamping lever is connected to the piston rod. The air supply for the rotary lever clamps is via drilled channels. The clamping lever moves towards the workpiece with a linear stroke and clamps it. When releasing, the clamping lever retracts so far that the workpiece can be removed vertically. The single stroke of a rotary lever clamp depends on the clamping lever selection.
The clamping elements must be checked regularly for dirt and cleaned if necessary. When selecting the installation position, it must be ensured that no swarf nests can form in the swivel area of the lever of the rotary lever clamp.
The flange surface of the rotary lever clamp should be adapted to the height of the workpiece during installation and a horizontal positioning of the clamping point should be available. By positioning the rotary lever clamp correctly, workpiece tolerances can be optimally compensated for despite the short clamping lever. High forces can be generated with the rotary lever clamps. It must be ensured that the workpieces and clamping fixtures are designed for these loads. Rotary lever clamps can be fitted with individual tension levers. The clamping force of a rotary lever clamp is dependent on the lever length.
The tension lever for the rotary lever clamp is not supplied.
Follow safety instructions.Type of operation:Drilled channels.Technical data:Max. operating pressure: 6 bar.Assembly:See mounting contour.Advantages:- No lateral forces during clamping. - Low mounting dimensions. - Wide selection of levers. - Collision-free accessibility to the workpiece. - Lineless pressure supply.On request:Larger piston diameters, longer strokes and with position control.Accessory:Tension levers for rotary lever clamps K1857.Supplied withSupplied with 4 DIN EN ISO 4762 cap screws, grade 8.8.Drawing reference:1) Tension lever length (see K1857) 2) Travel (see K1857) 3) See accessories 4) Mounting contour 5) Rounded edges 6) Loosen 7) Clamping Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Piston Ø | Connection type | B | B1 | D | D1 | G | G1 | H | H1 | H2 | H3 | CAD | Acc. | Price | Order |
---|
K1870.121304 | 12 | drilled channels | 27 | 19,5 | 20 | 21 | M4x25 | M4x8 | 15 | 22 | 21 | 7 | | | on request | | K1870.161304 | 16 | drilled channels | 34 | 25 | 27 | 28 | M5x35 | M5x11 | 20 | 24 | 28 | 10,5 | | | on request | | K1870.201304 | 20 | drilled channels | 40 | 30 | 34 | 35 | M6x40 | M6x10 | 25 | 27,5 | 35 | 9 | | | on request | | K1870.251304 | 25 | drilled channels | 52 | 38,5 | 43 | 44 | M8x50 | M8x12 | 31,25 | 32 | 43,75 | 11,5 | | | on request | | K1870.321304 | 32 | drilled channels | 66 | 49 | 57 | 58 | M10x65 | M10x16 | 40 | 37 | 56 | 15,5 | | | on request | | K1870.401304 | 40 | drilled channels | 78 | 59 | 71 | 72 | M12x80 | M12x18 | 50 | 46 | 70 | 17,5 | | | on request | |
Order No. | Piston Ø | H4 | H5 | H6 | L | L1 | L2 | L3 | R | Piston force at 6 bar (kN) | Effective piston area (cm²) | CAD | Acc. | Price | Order |
---|
K1870.121304 | 12 | 22,5 | 12 | 9,5 | 27 | 9,75 | 3,75 | 7,5 | 13,5 | 0,14 | 2,27 | | | on request | | K1870.161304 | 16 | 24,5 | 13 | 10 | 35 | 13,5 | 4,5 | 10 | 17 | 0,27 | 4,52 | | | on request | | K1870.201304 | 20 | 28 | 15 | 11 | 41,5 | 16,5 | 5 | 12,5 | 20 | 0,42 | 7,06 | | | on request | | K1870.251304 | 25 | 33 | 19 | 13 | 53,5 | 20,75 | 6,75 | 15,63 | 26 | 0,68 | 11,34 | | | on request | | K1870.321304 | 32 | 38 | 21 | 14,5 | 68 | 26,5 | 8,5 | 20 | 33 | 1,27 | 21,23 | | | on request | | K1870.401304 | 40 | 47 | 28 | 18,5 | 82 | 33,5 | 9,5 | 25 | 39 | 1,99 | 33,18 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|