DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Dimension A refers to the distance from the workpiece to screw centre (cam screw).
Form B with clamp plate is recommended to minimise scratches on the workpiece.Advantages:- Compact design - Quick and easy clamping of componentsAccessory:Clamping plate K2050.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form definition | A | D | D1 | H | H1 | L | L1 | Travel S | SW | Clamping force kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K2048.060 | A | without clamping plate | 5,9 | 10 | M6 | 5 | 9 | 5 | 6,8 | 1,8 | 4 | 2,2 | 7,4 | | | on request | | K2048.080 | A | without clamping plate | 7,1 | 12 | M8 | 6 | 12 | 6 | 8,2 | 2,2 | 5 | 4,7 | 18 | | | on request | | K2048.100 | A | without clamping plate | 8,3 | 14 | M10 | 7 | 15 | 7 | 9,5 | 2,5 | 6 | 7,9 | 35 | | | on request | | K2048.120 | A | without clamping plate | 9,5 | 16 | M12 | 8 | 18 | 8 | 10,9 | 2,9 | 8 | 14 | 60 | | | on request | |
|
Order No. | Form | Form definition | A | B | D | D1 | H | H1 | H2 | L | L1 | L2 | L3 | Travel S | SW | Clamping force kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K2048.061 | B | with clamping plate | 5,9 | 10 | 10 | M6 | 5 | 9 | 6 | 5 | 6,8 | 1 | 13 | 1,8 | 4 | 2,2 | 7,4 | | | on request | | K2048.081 | B | with clamping plate | 7,1 | 12 | 12 | M8 | 6 | 12 | 7 | 6 | 8,2 | 1 | 15,5 | 2,2 | 5 | 4,7 | 18 | | | on request | | K2048.101 | B | with clamping plate | 8,3 | 14 | 14 | M10 | 7 | 15 | 8 | 7 | 9,5 | 1 | 18 | 2,5 | 6 | 7,9 | 35 | | | on request | | K2048.121 | B | with clamping plate | 9,5 | 16 | 16 | M12 | 8 | 18 | 9 | 8 | 10,9 | 1 | 20 | 2,9 | 8 | 14 | 60 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|