Product groups
UNILOCK 5-axis shoulder screws for fastening to workpieces, size 80 mm
K0971

UNILOCK 5-axis shoulder screws for fastening to workpieces,...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened surface.
ground locating seat.
Note:The UNILOCK 5-axis locating bolts for fastening to workpieces are suitable for clamping and positioning workpieces. These locating bolts are passed through the clamping bolts for fastening to workpieces, screwed directly into the workpiece and positioned on the basic module or add-on module. The thread is used for fastening and positioning the workpiece.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0971 UNILOCK 5-axis shoulder screws for fastening to workpieces, size 80 mm 209 kB
 Technical information for modular clamping system 80 789 kB

Drawings

UNILOCK 5-axis shoulder screws for fastening to workpieces, size 80 mm

Item selection/filter

Order No.Version

D

D1D2LL1L2L3L4SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0971.16101040without washer16M10x1,520,940,5288,57-847 on request
K0971.16121040with washer16M12x1,7520,940,5289,58-1063 on request
K0971.16121049without washer16M12x1,7520,95037,51817,5-1075 on request
K0971.16161055without washer16M16x220,958,543,52423,5-10100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33