|
|
K1756Spacers for multi-clamping system workpiece stop |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Tempered and flat faces ground (HRC 32).Note:The spacer for the workpiece stop is used to extend the lateral stop dimension.Application:The spacer is screwed onto the side of the fixed jaw together with the workpiece stop.Advantages:Increases the adjustment range of the lateral end stop.Special features: DownloadHere is all the information as a PDF datasheet: