Product groups
Slot nuts twist-in with spring Type B
K1027

Slot nuts twist-in with spring Type B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring allows the nut to be fixated anywhere in the profile slot.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1027 Slot nuts twist-in with spring Type B 195 kB

Drawings

Slot nuts twist-in with spring Type B

Item selection/filter

Order No.Slot
width
BB1D

HH1H2LRCADAcc.PriceOrder
K1027.0804811,67,9M44,68,81163 on request
K1027.0805811,67,9M54,68,81163 on request
K1027.0806811,67,9M64,68,81163 on request
K1027.0808811,67,9M84,68,81163 on request
K1027.100410149,9M45,210,21,5194 on request
K1027.100510149,9M55,210,21,5194 on request
K1027.100610149,9M65,210,21,5194 on request
K1027.100810149,9M85,210,21,5194 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Bulgaria
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33