DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For joining the end faces of two aluminium profiles without machining the profiles. The slot keys are simply pushed into the slots and secured via the grub screws.
Also suitable for linking socket strips and LED lamps.Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.