Product groups
LIGNA
Hannover:
22.05. - 26.05.2017
Hall 16 booth B20
From 22 to 26 May 2017, HEINRICH KIPP WERK will be in attendance at LIGNA in the German city of Hanover. The world's leading trade fair for the forestry and woodworking industry is regarded as the most important global event for machines, systems and tools used in the sector. Around 1500 exhibitors from across the globe are expected to attend.
Info: LIGNA

NATURE grip

The KIPP product range NATURE grip stands for quality and sustainability. These products are made from a bio-plastic and regenerative raw materials. They contain no mineral oil based source materials. The distinctive feature of these bio-materials is their origin, the wood fibres used come from sustainably managed German forests. The various grips all have good resistance to strong acids and lyes. The NATURE grip products, available in black-grey or wood-look, can be used indoors or outdoors.

To the product range

Toggle clamps

Toggle clamps are used as clamping and holding aids for machining and assembly processes. They can often be found on assembly lines, clamping fixtures and other toolmaking sectors. The ergonomic grips make it easier and more comfortable to clamp and release workpieces. As there are no protruding edges or pinch-points, the toggle clamps can also be operated when wearing work gloves. When the clamp is open and the grip released, the safety interlock (KIPP lock)is activated. The handle can only be pushed down after the grip has been pulled out, the KIPP lock activates again automatically when the clamp is closed.

The KIPP product range includes three different structural forms of toggle clamps:
- Horizontal toggle clamps
- Vertical toggle clamps
- Push-Pull toggle clamps
The thrust screw on the horizontal and vertical toggle clamps can be adjusted to suit the application. This enables a practically infinite adaption within a 35 mm range by almost uniform clamping force. The clamping force can be adjusted to suit requirements by a setscrew in the joint under the handle. Depending on the surface to which the toggle clamp must mounted, there are clamps with horizontal or vertical mounting bases.
The push-pull clamps are compact but can still exert a high clamping force. Push-pull toggle clamps have a linear force effect.
Other toggle clamp versions such as mini toggle clamps or heavy-duty toggle clamps round off this KIPP product range.

»to the Product overview

Innovation: Cam lever red

The HEINRICH KIPP WERK has expanded its range of cam levers to include another grip colour apart from the conventional black grips. Customers can now order KIPP cam levers with red grips.
Cam levers are a classic fastening element in machine, tool and plant construction. They are available with external or internal threads and are ideal for quickly clamping workpieces or components. Apart from the standard version, KIPP also offers the Cam lever adjustable as an additional version. Adjustable cam levers are mostly used where the space available only allows the lever to be in a certain position to the clamping axis. The great advantage is the torque-free clamping, which means that the object being clamped does not need to be secured against twisting.

»to the Product overview

Do you have any questions, or would you like to know more about our products and the HEINRICH KIPP WERK? At the exhibition we offer you the possibility to meet our professional experts and obtain comprehensive information about our products and innovations on display.
Contact

Gerd Wiedemaier
Telephone +49 (0)7454 / 79348

gerd.wiedemaier@kipp.com

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33