Product groups
Tooling blocks
K0809

Tooling blocks

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid hole pitch 50 ±0,01 mm.
Tooling blocks can be used for mounting low workpieces or as small bases. They can also be used as parallel gauge blocks for inspection work.
Tooling blocks K0809.090121621 and K0809.090122126 mounted with shoulder screws K0815.112065.
Tooling blocks K0809.090161621 and K0809.090162126 mounted with shoulder screws K0815.16075.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0809 Tooling blocks 212 kB
 Technical information for grid holes and grid pitches, M12, M16 55,1 kB

Drawings

Tooling blocks

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33