|
Item description/product images |
|
|
DescriptionMaterial:Grey cast iron GJL 250Version:Mounting surfaces groundNote:Grid hole pitch 50 ±0.01mm. Grid hole plugs and ring bolts for lifting are supplied. For large workpieces the tooling plates can be joined together using connecting pieces K0854.400.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | A locating hole
| A thread | No. of grid holes | weight ca. kg | Status | CAD | Acc. | Price | Order |
---|
K0800.006080 | without grid holes | - | - | - | 184 | expiring |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|