Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404 (AISI 316L equivalent).

Version:High-gloss polished.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1365_SCH End washers 141 kB

Drawings

End washers

Item selection/filter

Order No.

for
screws
D2

D3D4D5HH1H2R2R3StatusCADAcc.PriceOrder
K1365.05M513,51885,263,50,71,50,6expiringon request
K1365.06M615,722,3106,284,80,71,50,75expiringon request
K1365.10M1024,3351610,2127121,2expiringon request