Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Clamping module high-carbon steel.
Baseplate steel 1.1730.
Version:Clamping module contact faces hardened and ground.
Baseplate ground on both sides.
Note:Pre-assembled multi-clamping stations with integrated UNILOCK ERGO 138 clamping modules. The clamping stations are attached to the machine table by means of clamping brackets or by bolts.
Standard hole patterns on the back for fastening are pre-centred.
The clamping stations can be aligned using the 14H7 reference holes.
The clamping modules are actuated using a central pneumatic connection.
The high clamping forces are generated by the integrated spring package. (the unit clamps in while not under pressure).
Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Technical data:- Retraction force with turbo from 18 kN/module
- Opening pressure: 6 bar, lubricated air.
- Turbo pressure: 6 bar.
- Air connection: G1/4
- Repeat accuracy ≤ 0.005 mm
- Reference holes 14H7 to align the clamping plate.
On request:Clamping station in special dimensions.Accessory:UNILOCK clamping bracket for UNILOCK clamping station K1869.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1009 UNILOCK clamping station 342 kB
 Technical information zero-point clamping system 116 kB

Drawings (total overview)

UNILOCK clamping station

Item selection/filter

Order No.

Version 2FormForm definitionweight
kg
CADAcc.PriceOrder
K1009.10001491991xAwithout rotation lock7,08 on request
K1009.100014919911xBwith rotation lock7,2 on request
K1009.22003951952xAwithout rotation lock17,62 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33