Product groups

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:black.Note:The cable tie block is a fastening component for cables and hoses. Can be mounted on panel elements or aluminium profiles (5 to 12 mm slots) with a cap screw or pan head screw and a slot key.

The cables and hoses are held in place using cable ties.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1278 Cable tie block 258 kB

Drawings

Cable tie block

Item selection/filter

Order No.

Slot
width
CADAcc.PriceOrder
K1278.015-12 on request