Product groups

Item description/product images

DescriptionMaterial:Polyamide.
O-ring FPM 70.
Version:black.Note:The cable clip is a fastening component for cables and hoses with a diameter of up to 12 mm.

Can be mounted on panel elements or aluminium profiles (8 or 10 mm slots) with a cap screw or pan head screw and a slot key. The cables are held in place by the stretched O-ring.

With two separate channels.
Drawing reference:
1) O-ring
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1279 Cable clips 204 kB

Drawings

Cable clips

Item selection/filter

Order No.Slot
width
N

CADAcc.PriceOrder
K1279.00-- on request
K1279.0888 on request
K1279.101010 on request