Product groups
Cable clips with T-slot key
K1280

Cable clips with T-slot key

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Polyamide.
O-ring FPM 70.
Version:black.Note:The cable clip is a fastening component for cables and hoses with a diameter up to 12 mm.

The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.

Form A: with one channel.
Form B: with two separate channels.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1280 Cable clips with T-slot key 192 kB

Drawings (total overview)

Cable clips with T-slot key

Cable clips with T-slot key, Form A

More information

Drawings

Cable clips with T-slot key, Form A

Item selection/filter

Order No.FormVersion 2Slot
width
NCADAcc.PriceOrder
K1280.1108Atype I88 on request
K1280.1208Atype B88 on request
K1280.1210Atype B1010 on request

Cable clips with T-slot key, Form B

More information

Drawings

Cable clips with T-slot key, Form B

Item selection/filter

Order No.FormVersion 2Slot
width
NCADAcc.PriceOrder
K1280.2108Btype I88 on request
K1280.2208Btype B88 on request
K1280.2210Btype B1010 on request