Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0108 Tension levers external thread 274 kB

Drawings (total overview)

Tension levers external thread

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0108.1082X15M81592-1624251044,54,537-49,522 on request
K0108.1082X20M82092-1624251044,54,537-49,522 on request
K0108.1082X25M82592-1624251044,54,537-49,522 on request
K0108.1082X30M83092-1624251044,54,537-49,522 on request
K0108.1082X40M84092-1624251044,54,537-49,522 on request
K0108.1082X50M85092-1624251044,54,537-49,522 on request
K0108.1082X60M86092-1624251044,54,537-49,522 on request
K0108.1102X15M101592-1624251044,54,537-49,522 on request
K0108.1102X20M102092-1624251044,54,537-49,522 on request
K0108.1102X25M102592-1624251044,54,537-49,522 on request
K0108.1102X30M103092-1624251044,54,537-49,522 on request
K0108.1102X40M104092-1624251044,54,537-49,522 on request
K0108.1102X50M105092-1624251044,54,537-49,522 on request
K0108.1102X60M106092-1624251044,54,537-49,522 on request
K0108.1122X15M121592-1624251044,54,537-49,522 on request
K0108.1122X20M122092-1624251044,54,537-49,522 on request
K0108.1122X25M122592-1624251044,54,537-49,522 on request
K0108.1122X30M123092-1624251044,54,537-49,522 on request
K0108.1122X40M124092-1624251044,54,537-49,522 on request
K0108.1122X50M125092-1624251044,54,537-49,522 on request
K0108.1122X60M126092-1624251044,54,537-49,522 on request
K0108.2122X20M1220111-1928321251,55,542-57,524 on request
K0108.2122X25M1225111-1928321251,55,542-57,524 on request
K0108.2122X30M1230111-1928321251,55,542-57,524 on request
K0108.2122X40M1240111-1928321251,55,542-57,524 on request
K0108.2122X50M1250111-1928321251,55,542-57,524 on request
K0108.2122X60M1260111-1928321251,55,542-57,524 on request
K0108.3122X20M1220134,5-2333321358647-6526 on request
K0108.3122X25M1225134,5-2333321358647-6526 on request
K0108.3122X30M1230134,5-2333321358647-6526 on request
K0108.3122X40M1240134,5-2333321358647-6526 on request
K0108.3122X50M1250134,5-2333321358647-6526 on request
K0108.3122X60M1260134,5-2333321358647-6526 on request
K0108.3122X70M1270134,5-2333321358647-6526 on request
K0108.3122X80M1280134,5-2333321358647-6526 on request
K0108.3122X90M1290134,5-2333321358647-6526 on request
K0108.3162X20M1620134,5-2333321358647-6526 on request
K0108.3162X25M1625134,5-2333321358647-6526 on request
K0108.3162X30M1630134,5-2333321358647-6526 on request
K0108.3162X40M1640134,5-2333321358647-6526 on request
K0108.3162X50M1650134,5-2333321358647-6526 on request
K0108.3162X60M1660134,5-2333321358647-6526 on request
K0108.3162X70M1670134,5-2333321358647-6526 on request
K0108.3162X80M1680134,5-2333321358647-6526 on request
K0108.3162X90M1690134,5-2333321358647-6526 on request
K0108.4162X30M1630134-3041321368,57,556,5-76,536 on request
K0108.4162X40M1640134-3041321368,57,556,5-76,536 on request
K0108.4162X50M1650134-3041321368,57,556,5-76,536 on request
K0108.4162X60M1660134-3041321368,57,556,5-76,536 on request
K0108.4162X70M1670134-3041321368,57,556,5-76,536 on request
K0108.4162X80M1680134-3041321368,57,556,5-76,536 on request
K0108.4162X90M1690134-3041321368,57,556,5-76,536 on request
K0108.4202X30M2030134-3041321368,57,556,5-76,536 on request
K0108.4202X40M2040134-3041321368,57,556,5-76,536 on request
K0108.4202X50M2050134-3041321368,57,556,5-76,536 on request
K0108.4202X60M2060134-3041321368,57,556,5-76,536 on request
K0108.4202X70M2070134-3041321368,57,556,5-76,536 on request
K0108.4202X80M2080134-3041321368,57,556,5-76,536 on request
K0108.4202X90M2090134-3041321368,57,556,5-76,536 on request
K0108.4242X30M2430134-3041321368,57,556,5-76,536 on request
K0108.4242X40M2440134-3041321368,57,556,5-76,536 on request
K0108.4242X50M2450134-3041321368,57,556,5-76,536 on request
K0108.4242X60M2460134-3041321368,57,556,5-76,536 on request
K0108.4242X70M2470134-3041321368,57,556,5-76,536 on request
K0108.4242X80M2480134-3041321368,57,556,5-76,536 on request
K0108.4242X90M2490134-3041321368,57,556,5-76,536 on request
K0108.1081X1520°M81588151624251044,54,53758,549,522 on request
K0108.1081X2020°M82088151624251044,54,53758,549,522 on request
K0108.1081X2520°M82588151624251044,54,53758,549,522 on request
K0108.1081X3020°M83088151624251044,54,53758,549,522 on request
K0108.1081X4020°M84088151624251044,54,53758,549,522 on request
K0108.1081X5020°M85088151624251044,54,53758,549,522 on request
K0108.1081X6020°M86088151624251044,54,53758,549,522 on request
K0108.1101X1520°M101588151624251044,54,53758,549,522 on request
K0108.1101X2020°M102088151624251044,54,53758,549,522 on request
K0108.1101X2520°M102588151624251044,54,53758,549,522 on request
K0108.1101X3020°M103088151624251044,54,53758,549,522 on request
K0108.1101X4020°M104088151624251044,54,53758,549,522 on request
K0108.1101X5020°M105088151624251044,54,53758,549,522 on request
K0108.1101X6020°M106088151624251044,54,53758,549,522 on request
K0108.1121X1520°M121588151624251044,54,53758,549,522 on request
K0108.1121X2020°M122088151624251044,54,53758,549,522 on request
K0108.1121X2520°M122588151624251044,54,53758,549,522 on request
K0108.1121X3020°M123088151624251044,54,53758,549,522 on request
K0108.1121X4020°M124088151624251044,54,53758,549,522 on request
K0108.1121X5020°M125088151624251044,54,53758,549,522 on request
K0108.1121X6020°M126088151624251044,54,53758,549,522 on request
K0108.2121X2020°M1220106151928321251,55,54268,557,524 on request
K0108.2121X2520°M1225106151928321251,55,54268,557,524 on request
K0108.2121X3020°M1230106151928321251,55,54268,557,524 on request
K0108.2121X4020°M1240106151928321251,55,54268,557,524 on request
K0108.2121X5020°M1250106151928321251,55,54268,557,524 on request
K0108.2121X6020°M1260106151928321251,55,54268,557,524 on request
K0108.3121X2020°M1220128,5152333321358647816526 on request
K0108.3121X2520°M1225128,5152333321358647816526 on request
K0108.3121X3020°M1230128,5152333321358647816526 on request
K0108.3121X4020°M1240128,5152333321358647816526 on request
K0108.3121X5020°M1250128,5152333321358647816526 on request
K0108.3121X6020°M1260128,5152333321358647816526 on request
K0108.3121X7020°M1270128,5152333321358647816526 on request
K0108.3121X8020°M1280128,5152333321358647816526 on request
K0108.3121X9020°M1290128,5152333321358647816526 on request
K0108.3161X2020°M1620128,5152333321358647816526 on request
K0108.3161X2520°M1625128,5152333321358647816526 on request
K0108.3161X3020°M1630128,5152333321358647816526 on request
K0108.3161X4020°M1640128,5152333321358647816526 on request
K0108.3161X5020°M1650128,5152333321358647816526 on request
K0108.3161X6020°M1660128,5152333321358647816526 on request
K0108.3161X7020°M1670128,5152333321358647816526 on request
K0108.3161X8020°M1680128,5152333321358647816526 on request
K0108.3161X9020°M1690128,5152333321358647816526 on request
K0108.4161X3020°M1630128,5153041321368,57,556,589,576,536 on request
K0108.4161X4020°M1640128,5153041321368,57,556,589,576,536 on request
K0108.4161X5020°M1650128,5153041321368,57,556,589,576,536 on request
K0108.4161X6020°M1660128,5153041321368,57,556,589,576,536 on request
K0108.4161X7020°M1670128,5153041321368,57,556,589,576,536 on request
K0108.4161X8020°M1680128,5153041321368,57,556,589,576,536 on request
K0108.4161X9020°M1690128,5153041321368,57,556,589,576,536 on request
K0108.4201X3020°M2030128,5153041321368,57,556,589,576,536 on request
K0108.4201X4020°M2040128,5153041321368,57,556,589,576,536 on request
K0108.4201X5020°M2050128,5153041321368,57,556,589,576,536 on request
K0108.4201X6020°M2060128,5153041321368,57,556,589,576,536 on request
K0108.4201X7020°M2070128,5153041321368,57,556,589,576,536 on request
K0108.4201X8020°M2080128,5153041321368,57,556,589,576,536 on request
K0108.4201X9020°M2090128,5153041321368,57,556,589,576,536 on request
K0108.4241X3020°M2430128,5153041321368,57,556,589,576,536 on request
K0108.4241X4020°M2440128,5153041321368,57,556,589,576,536 on request
K0108.4241X5020°M2450128,5153041321368,57,556,589,576,536 on request
K0108.4241X6020°M2460128,5153041321368,57,556,589,576,536 on request
K0108.4241X7020°M2470128,5153041321368,57,556,589,576,536 on request
K0108.4241X8020°M2480128,5153041321368,57,556,589,576,536 on request
K0108.4241X9020°M2490128,5153041321368,57,556,589,576,536 on request